IESNA:LM-63-2002
[TEST]P1389294
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-830-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28753.8
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
205.0 283.9 441.6 843.8 1845.4 2657.7 3288.6 3817.0 4369.1 5007.9 5820.2 6853.3 8264.9 10670.3 13785.4 17160.8 21040.9 23722.3 
24526.7 23604.0 21498.3 19526.7 17634.0 15299.6 9984.2 5094.6 2705.0 2058.3 1877.0 1845.4 1806.0 1356.5 670.3 504.7 165.6 63.1 0.0 
205.0 276.0 425.9 867.5 1813.9 2697.1 3280.7 3801.2 4361.2 5055.2 5828.0 6845.4 8280.7 10528.3 13856.4 17279.1 20930.5 23627.6 
24621.3 23761.7 21679.7 19739.6 17665.5 15299.6 10220.8 5000.0 2768.1 2082.0 1884.8 1837.5 1806.0 1364.3 662.5 496.8 165.6 63.1 0.0 
205.0 276.0 410.1 796.5 1671.9 2547.3 3272.9 3777.6 4369.1 5047.3 5828.0 6861.2 8146.6 9960.5 13044.1 16845.3 20906.8 23793.3 
25039.3 24637.1 22870.5 21143.4 18730.2 16080.4 11798.0 6167.2 3328.1 2294.9 1940.1 1837.5 1790.2 1624.6 678.2 481.1 197.2 78.9 0.0 
205.0 268.1 394.3 694.0 1466.9 2310.7 3154.6 3746.0 4313.9 4968.4 5788.6 6632.5 7697.1 9053.6 11395.8 15094.6 19755.4 23840.6 25599.2 
25780.6 24865.8 23777.5 21876.9 18280.7 13966.8 8249.2 4542.6 2815.4 2097.8 1853.3 1742.9 1608.8 678.2 433.8 220.8 102.5 0.0 
205.0 268.1 362.8 575.7 1167.2 1971.6 2839.1 3564.7 4116.7 4787.0 5473.2 6214.5 7153.0 8115.1 9392.7 11687.6 15701.8 21309.0 25488.8 
26947.8 26600.8 25827.9 25678.1 24455.7 20047.2 13004.7 6766.5 3982.6 2484.2 1774.4 1419.6 1269.7 780.8 394.3 276.0 149.8 0.0 
205.0 260.3 331.2 481.1 820.2 1522.1 2318.6 3107.2 3817.0 4384.8 5055.2 5772.8 6482.6 7358.0 8328.0 9629.3 11569.3 15126.1 21238.1 
26395.8 28454.1 28178.1 27231.7 27689.1 27066.1 23777.5 14629.3 6474.7 3036.3 1758.7 1143.5 875.4 662.5 370.7 307.6 212.9 0.0 
205.0 252.4 299.7 378.5 544.2 883.3 1530.0 2224.0 3012.6 3761.8 4424.3 5031.5 5749.2 6506.3 7279.1 8288.6 9645.1 11537.8 14305.9 
18927.3 24921.0 29171.8 30441.5 29842.1 29518.8 29566.1 27452.5 19179.7 8422.7 3217.6 1293.4 796.5 591.5 473.2 386.4 315.5 0.0 
205.0 236.6 268.1 307.6 378.5 489.0 701.9 1096.2 1695.6 2365.9 3059.9 3840.7 4597.8 5370.6 6127.7 6955.8 7996.8 9242.9 10899.0 13162.4 
16506.2 20749.1 25891.0 30599.2 31734.9 31127.6 30441.5 28099.2 22397.4 12223.9 5260.2 1742.9 828.1 630.9 512.6 441.6 0.0 
205.0 236.6 268.1 299.7 362.8 457.4 646.7 1001.6 1553.6 2184.5 2878.5 3619.9 4400.6 5181.4 5954.2 6774.4 7783.9 8982.6 10607.2 12941.6 
15993.6 20039.3 25110.3 29999.8 31766.4 31190.7 30315.3 28154.4 23462.0 13604.0 5977.9 1995.3 828.1 646.7 536.3 465.3 0.0 
205.0 228.7 244.5 260.3 276.0 307.6 347.0 425.9 536.3 733.4 1056.8 1482.6 2034.7 2610.4 3304.4 4045.7 4889.6 5993.7 7255.5 8864.3 11041.0 
13383.2 16553.5 20275.9 25236.5 28462.0 27074.0 23201.8 17760.2 12026.8 7965.3 4747.6 2618.3 1261.8 536.3 520.5 0.0 
205.0 212.9 220.8 220.8 220.8 220.8 220.8 220.8 220.8 236.6 252.4 283.9 323.3 386.4 457.4 575.7 741.3 1009.5 1411.7 2026.8 2902.2 3864.3 4944.8 5749.2 
6435.3 7776.0 9802.8 10733.4 9660.8 7602.5 5544.1 3943.2 2468.4 930.6 142.0 47.3 0.0 
205.0 212.9 212.9 205.0 205.0 197.2 189.3 181.4 181.4 181.4 181.4 181.4 189.3 197.2 212.9 228.7 268.1 339.1 473.2 686.1 993.7 1238.2 1246.1 1009.5 
859.6 1112.0 1821.8 2689.3 2783.9 2082.0 1135.6 544.2 220.8 86.8 39.4 23.7 0.0 
205.0 205.0 197.2 189.3 181.4 181.4 165.6 157.7 149.8 149.8 149.8 142.0 142.0 134.1 134.1 134.1 142.0 157.7 205.0 307.6 410.1 418.0 260.3 165.6 118.3 102.5 
86.8 86.8 78.9 71.0 63.1 39.4 31.5 31.5 23.7 23.7 0.0 
205.0 197.2 181.4 165.6 157.7 157.7 142.0 134.1 118.3 102.5 94.6 86.8 78.9 71.0 55.2 47.3 39.4 31.5 31.5 31.5 23.7 15.8 15.8 7.9 7.9 7.9 15.8 15.8 7.9 15.8 15.8 15.8 15.8 
15.8 23.7 23.7 0.0 
205.0 181.4 165.6 149.8 142.0 126.2 110.4 86.8 71.0 63.1 47.3 39.4 23.7 23.7 15.8 15.8 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 7.9 7.9 15.8 15.8 
15.8 0.0 
205.0 173.5 149.8 134.1 126.2 102.5 86.8 63.1 47.3 31.5 23.7 15.8 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 7.9 15.8 15.8 
0.0 
205.0 165.6 142.0 126.2 110.4 86.8 63.1 47.3 31.5 15.8 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 7.9 7.9 
0.0 
205.0 165.6 142.0 118.3 102.5 78.9 55.2 39.4 23.7 15.8 7.9 0.0 0.0 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 7.9 
0.0 
205.0 165.6 142.0 118.3 94.6 78.9 47.3 31.5 23.7 7.9 0.0 0.0 15.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 
0.0 
205.0 165.6 142.0 118.3 94.6 78.9 55.2 39.4 23.7 7.9 0.0 23.7 15.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
205.0 165.6 142.0 118.3 102.5 78.9 55.2 39.4 31.5 15.8 15.8 23.7 15.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 0.0 
0.0 
205.0 165.6 142.0 118.3 94.6 78.9 55.2 39.4 31.5 15.8 15.8 31.5 15.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 
0.0 
